Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | d max. |
Qty per Pack | Mass (g)*1 |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVHS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 1.2 | 10 | 0.67 | CAD | RFQ |
| SVHS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 1.2 | 10 | 0.76 | CAD | RFQ |
| SVHS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 1.2 | 10 | 0.85 | CAD | RFQ |
| SVHS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 1.2 | 10 | 0.94 | CAD | RFQ |
| SVHS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 1.2 | 10 | 1.1 | CAD | RFQ |
| SVHS-M4-8 | M4 | 0.7 | 8 | 7 | 2.8 | 1.5 | 10 | 1.6 | CAD | RFQ |
| SVHS-M4-10 | M4 | 0.7 | 10 | 7 | 2.8 | 1.5 | 10 | 1.7 | CAD | RFQ |
| SVHS-M4-12 | M4 | 0.7 | 12 | 7 | 2.8 | 1.5 | 10 | 1.9 | CAD | RFQ |
| SVHS-M4-16 | M4 | 0.7 | 16 | 7 | 2.8 | 1.5 | 10 | 2.2 | CAD | RFQ |
| SVHS-M4-20 | M4 | 0.7 | 20 | 7 | 2.8 | 1.5 | 10 | 2.5 | CAD | RFQ |
| SVHS-M5-10 | M5 | 0.8 | 10 | 8 | 3.5 | 1.5 | 10 | 2.8 | CAD | RFQ |
| SVHS-M5-12 | M5 | 0.8 | 12 | 8 | 3.5 | 1.5 | 10 | 3 | CAD | RFQ |
| SVHS-M5-16 | M5 | 0.8 | 16 | 8 | 3.5 | 1.5 | 10 | 3.5 | CAD | RFQ |
| SVHS-M5-20 | M5 | 0.8 | 20 | 8 | 3.5 | 1.5 | 10 | 4 | CAD | RFQ |
| SVHS-M5-25 | M5 | 0.8 | 25 | 8 | 3.5 | 1.5 | 10 | 4.7 | CAD | RFQ |
| SVHS-M6-12 | M6 | 1 | 12 | 10 | 4 | 2 | 10 | 4.9 | CAD | RFQ |
| SVHS-M6-16 | M6 | 1 | 16 | 10 | 4 | 2 | 10 | 5.6 | CAD | RFQ |
| SVHS-M6-20 | M6 | 1 | 20 | 10 | 4 | 2 | 10 | 6.3 | CAD | RFQ |
| SVHS-M6-25 | M6 | 1 | 25 | 10 | 4 | 2 | 10 | 7.2 | CAD | RFQ |
| SVHS-M6-30 | M6 | 1 | 30 | 10 | 4 | 2 | 10 | 8.1 | CAD | RFQ |
| SVHS-M8-16 | M8 | 1.25 | 16 | 13 | 5.3 | 2 | 10 | 11 | CAD | RFQ |
| SVHS-M8-20 | M8 | 1.25 | 20 | 13 | 5.3 | 2 | 10 | 13 | CAD | RFQ |
| SVHS-M8-25 | M8 | 1.25 | 25 | 13 | 5.3 | 2 | 10 | 14 | CAD | RFQ |
| SVHS-M8-30 | M8 | 1.25 | 30 | 13 | 5.3 | 2 | 10 | 16 | CAD | RFQ |
| SVHS-M8-35 | M8 | 1.25 | 35 | 13 | 5.3 | 2 | 10 | 18 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVHS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The ventilation hole is machined by a method that has less effect on metal structure. It suppresses the brittle failure and generation of outgas in a vacuum environment during use.
- For locations with narrow top space and hex wrench cannot be used.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service