• Special Screws (Bolts)
  • Screws compatible with clean environments

SVFSS-AG/Vented Flanged Socket Head Cap Screws - Silver Plating

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Electric conducting
  • Easy to Use

Dimension Drawing

SVFSS-AGVented Flanged Socket Head Cap Screws - Silver Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVFSS-M4-6-AG M4 0.7 6 9 7 4 Full Thread 3 2 0.8 1.5 20 1.5 CAD RFQ
SVFSS-M4-8-AG M4 0.7 8 9 7 4 Full Thread 3 2 0.8 1.5 20 1.7 CAD RFQ
SVFSS-M4-10-AG M4 0.7 10 9 7 4 Full Thread 3 2 0.8 1.5 20 1.8 CAD RFQ
SVFSS-M4-12-AG M4 0.7 12 9 7 4 Full Thread 3 2 0.8 1.5 20 2 CAD RFQ
SVFSS-M4-16-AG M4 0.7 16 9 7 4 Full Thread 3 2 0.8 1.5 20 2.2 CAD RFQ
SVFSS-M4-20-AG M4 0.7 20 9 7 4 Full Thread 3 2 0.8 1.5 20 2.6 CAD RFQ
SVFSS-M5-8-AG M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 1.5 20 2.9 CAD RFQ
SVFSS-M5-10-AG M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.2 CAD RFQ
SVFSS-M5-12-AG M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.4 CAD RFQ
SVFSS-M5-16-AG M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.9 CAD RFQ
SVFSS-M5-20-AG M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 1.5 20 4.4 CAD RFQ
SVFSS-M5-25-AG M5 0.8 25 11 8.5 5 16 4 2.5 1 1.5 20 5.2 CAD RFQ
SVFSS-M6-10-AG M6 1 10 12.5 10 6 Full Thread 5 3 1.6 2 20 4.9 CAD RFQ
SVFSS-M6-12-AG M6 1 12 12.5 10 6 Full Thread 5 3 1.6 2 20 5.3 CAD RFQ
SVFSS-M6-16-AG M6 1 16 12.5 10 6 Full Thread 5 3 1.6 2 20 6 CAD RFQ
SVFSS-M6-20-AG M6 1 20 12.5 10 6 Full Thread 5 3 1.6 2 20 6.6 CAD RFQ
SVFSS-M6-25-AG M6 1 25 12.5 10 6 Full Thread 5 3 1.6 2 20 7.5 CAD RFQ
SVFSS-M8-12-AG M8 1.25 12 17 13 8 Full Thread 6 4 1.6 2 10 11 CAD RFQ
SVFSS-M8-16-AG M8 1.25 16 17 13 8 Full Thread 6 4 1.6 2 10 13 CAD RFQ
SVFSS-M8-20-AG M8 1.25 20 17 13 8 Full Thread 6 4 1.6 2 10 14 CAD RFQ
SVFSS-M8-25-AG M8 1.25 25 17 13 8 Full Thread 6 4 1.6 2 10 15 CAD RFQ
SVFSS-M8-30-AG M8 1.25 30 17 13 8 Full Thread 6 4 1.6 2 10 17 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Individual Sales Service.


Related Services

Material/Finish

SVFSS-AG
Main Body SUSXM7 (Equivalent to SUS304)
Silver Plating
Strength Class A2-70

Application

Seizing Prevention
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom washing/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Silver plating confers excellent screw lubrication properties and electrical conductivity. Suitable for preventing seizing and use in conductive sections of electronic parts.
  • Electric resistance
    Silver: 1.6μΩ・cm (gold: 2.3μΩ・cm)

*This is the performance of the silver material.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)