• Special Screws (Bolts)
  • Cleanroom

SNSJ/Socket Head Cap Screws - SUS310S

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSJHex Socket Head Cap Screws - SUS310S寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load(N)*1 Mass
(g)
CAD
Download
RFQ
SNSJ-M3-6 M3 0.5 6 5.5 3 2.5 2610 0.71 CAD RFQ
SNSJ-M3-8 M3 0.5 8 5.5 3 2.5 2610 0.8 CAD RFQ
SNSJ-M3-10 M3 0.5 10 5.5 3 2.5 2610 0.88 CAD RFQ
SNSJ-M3-12 M3 0.5 12 5.5 3 2.5 2610 0.96 CAD RFQ
SNSJ-M3-16 M3 0.5 16 5.5 3 2.5 2610 1.2 CAD RFQ
SNSJ-M3-20 M3 0.5 20 5.5 3 2.5 2610 1.4 CAD RFQ
SNSJ-M4-8 M4 0.7 8 7 4 3 4560 1.7 CAD RFQ
SNSJ-M4-10 M4 0.7 10 7 4 3 4560 1.8 CAD RFQ
SNSJ-M4-12 M4 0.7 12 7 4 3 4560 2 CAD RFQ
SNSJ-M4-16 M4 0.7 16 7 4 3 4560 2.3 CAD RFQ
SNSJ-M4-20 M4 0.7 20 7 4 3 4560 2.7 CAD RFQ
SNSJ-M4-25 M4 0.7 25 7 4 3 4560 3.2 CAD RFQ
SNSJ-M5-10 M5 0.8 10 8.5 5 4 7380 2.7 CAD RFQ
SNSJ-M5-12 M5 0.8 12 8.5 5 4 7380 3 CAD RFQ
SNSJ-M5-16 M5 0.8 16 8.5 5 4 7380 3.5 CAD RFQ
SNSJ-M5-20 M5 0.8 20 8.5 5 4 7380 4 CAD RFQ
SNSJ-M5-25 M5 0.8 25 8.5 5 4 7380 4.8 CAD RFQ
SNSJ-M6-12 M6 1 12 10 6 5 10400 5.1 CAD RFQ
SNSJ-M6-16 M6 1 16 10 6 5 10400 5.8 CAD RFQ
SNSJ-M6-20 M6 1 20 10 6 5 10400 6.5 CAD RFQ
SNSJ-M6-25 M6 1 25 10 6 5 10400 7.6 CAD RFQ
SNSJ-M6-30 M6 1 30 10 6 5 10400 8.3 CAD RFQ
SNSJ-M8-16 M8 1.25 16 13 8 6 19000 12 CAD RFQ
SNSJ-M8-20 M8 1.25 20 13 8 6 19000 13 CAD RFQ
SNSJ-M8-25 M8 1.25 25 13 8 6 19000 15 CAD RFQ
SNSJ-M8-30 M8 1.25 30 13 8 6 19000 17 CAD RFQ
SNSJ-M8-35 M8 1.25 35 13 8 6 19000 19 CAD RFQ
SNSJ-M10-20 M10 1.5 20 16 10 8 30100 23 CAD RFQ
SNSJ-M10-25 M10 1.5 25 16 10 8 30100 25 CAD RFQ
SNSJ-M10-30 M10 1.5 30 16 10 8 30100 28 CAD RFQ
SNSJ-M10-35 M10 1.5 35 16 10 8 30100 30 CAD RFQ
SNSJ-M10-40 M10 1.5 40 16 10 8 30100 33 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
Related Services

Material/Finish

SNSJ
Main Body SUS310S

Application

FPD production equipment, semiconductor devices, nitric acid
plants, and aquatic applications

Characteristics

  • Compared to SUS304, SUS310S has excellent heat resistance, oxidation resistance, and nitric acid resistance compared to SUS304.
  • Austenitic series stainless steel with high Ni content, which is effective for corrosion resistance and high temperature characteristics.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

SUS310S
Tensile Strength(N/mm2) 520 or Higher
0.2% Proof Stress(N/mm2) 205 or Higher
Elongation(%) 40 or Higher
Hardness(HRB) 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

SUS310S
Specific Gravity 7.98
Heat Resistance Temperature*1(℃) 700
Electric Resistance(μΩ・m) 0.78
Specific Heat(J/kg・K) 500
Thermal Conductivity(W/(m・K)) 14
Linear Expansion Coefficient(K-1) 15.9×10-6

*1: This is the heat resistance temperature of the SUS310S material.
Values in chart are for reference only. They are not guaranteed values.
When heated to 700 deg C, tensile strength drops approximately 60% and proof stress drops approximately 40%.
Make sure to carry out tests under the same condition of actual use in advance to confirm safety.


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)