• Special Screws (Bolts)
  • Chemical Resistance Screws

SPPVC-N/Plastic Screws - Hex Head Nuts - H-PVC

  • Chemical-proof

Dimension Drawing

SPPVC-NPlastic Screws - Hex Head Nuts - H-PVC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
SPPVC-M3-N M3 0.5 5.5 2.4 0.07 -
SPPVC-M4-N M4 0.7 7 3.2 0.13 -
SPPVC-M5-N M5 0.8 8 4 0.18 -
SPPVC-M6-N M6 1 10 5 0.40 -
SPPVC-M8-N M8 1.25 13 6.5 0.84 -
SPPVC-M10-N M10 1.5 17 8 1.9 -
SPPVC-M12-N M12 1.75 19 10 2.8 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPPVC-N
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Product List

SPPVC-N

  • SPPVC-M10-N
  • SPPVC-M12-N
  • SPPVC-M3-N
  • SPPVC-M4-N
  • SPPVC-M5-N
  • SPPVC-M6-N
  • SPPVC-M8-N

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)