【NBK Newsletter, Vol.174】Engineering Essentials​​​​​​


08/28/2024

Engineering Essentials

No. 6: Thermal Cycling

 

 

What is Thermal Cycling?
In semiconductor manufacturing, the interior of certain equipment can reach extremely high temperatures, ranging from 500°C to 1000°C. Examples include ion sources in ion implantation equipment and light sources in lithography tools. Thermal cycling refers to the repeated temperature changes that occur within such equipment.

Solutions for High-Temperature Challenges
NBK offers a range of screws designed to handle these extreme conditions:

[High-Temperature Environments]
Tungsten has a melting point of 3683°C, while pure molybdenum has a melting point of 2623°C, making them both high-melting point materials.

 

SNCW : Tungsten
SNSM : Molybdenum

[Seizing Prevention]
Our screws are resistant to galling and seizing even under thermal cycling.

 

SNSL-PN : Surface Hardening Treatment

 

SNSS-MO : Molybdenum Disulfide Coating
SNSS-MO

Upcoming Tradeshows
Join us at SEMICON TAIWAN!

SEMICON TAIWAN
Dates: September 4-6
Venue: Taipei Nangang Exhibition Center
Booth number: I2800
URL: https://www.semicontaiwan.org/en/

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: [email protected]

Archive