Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Applicable Screwdriver | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSHS-M2.5-4 | M2.5 | 0.45 | 4 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.15 | CAD | RFQ |
| SRSHS-M2.5-5 | M2.5 | 0.45 | 5 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.18 | CAD | RFQ |
| SRSHS-M2.5-6 | M2.5 | 0.45 | 6 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.21 | CAD | RFQ |
| SRSHS-M2.5-8 | M2.5 | 0.45 | 8 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.28 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRSHS | |
|---|---|
| Main unit | SUSXM7 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measuresCharacteristics
- Tamper resistant screws with head height of 1.5mm or less.
- This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
- After mounting these do not protrude by much, so they do not affect the appearance.
- Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








