Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLTS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.26 | CAD | RFQ |
| SLTS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.29 | CAD | RFQ |
| SLTS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.35 | CAD | RFQ |
| SLTS-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.41 | CAD | RFQ |
| SLTS-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 1.85 | SKX-8 | 8 | 0.91 | 50 | 0.47 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLTS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










