• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSS-M1.4-2

Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSSHex Socket Head Cap Screws for Precision Instruments寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M1.4-2 M1.4 0.3 2 2.6 1.4 1.3 0.07 10 0.062 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Material/Finish

SNSS
Main Body SUSXM7 (Equivalent to SUS304)

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Usage Example

For fixing miniature linear guideway rails and tables.

SNSSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see SNSS-M1.4

Click here to see SNSS