• account
  • Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCB-R(INCH)/Clamping Bolts - Full Ball (Inch Thread)

Clamping Bolt with Complete Ball / Inch Thread

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-R(INCH)Clamping Bolts - Full Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number Price
(USD)
CAD
Download
QTY
(Piece)
# Nominal of Thread L D1 D L1 B Mass
(g)
SCB-#8-32-1/2-R 4.59 CAD Cart No.8-32UNC 0.52 0.27 0.098 0.164 9/64 2.3
SCB-#10-24-1/2-R 4.37 CAD Cart No.10-24UNC 0.528 0.312 0.118 0.19 5/32 3.3
SCB-#10-24-5/8-R 4.37 CAD Cart No.10-24UNC 0.654 0.312 0.118 0.19 5/32 3.6
SCB-#10-32-1/2-R 4.37 CAD Cart No.10-32UNF 0.528 0.312 0.118 0.19 5/32 3.4
SCB-#10-32-5/8-R 4.37 CAD Cart No.10-32UNF 0.654 0.312 0.118 0.19 5/32 3.7
SCB-1/4-20-5/8-R 4.37 CAD Cart 1/4-20UNC 0.657 0.375 0.157 0.25 3/16 6.7
SCB-1/4-20-3/4-R 4.37 CAD Cart 1/4-20UNC 0.783 0.375 0.157 0.25 3/16 7.2
SCB-1/4-20-1 1/4-R 4.77 CAD Cart 1/4-20UNC 1.276 0.375 0.157 0.25 3/16 9.6
SCB-5/16-18-7/8-R 5.54 CAD Cart 5/16-18UNC 0.917 0.469 0.219 0.312 1/4 13.9
SCB-5/16-18-1 1/4-R 6.15 CAD Cart 5/16-18UNC 1.295 0.469 0.219 0.312 1/4 16.8
SCB-5/16-18-1 1/2-R 6.31 CAD Cart 5/16-18UNC 1.543 0.469 0.219 0.312 1/4 18.7
SCB-3/8-16-1-R 6.91 CAD Cart 3/8-16UNC 1.043 0.562 0.219 0.375 5/16 23.5
SCB-3/8-16-1 1/2-R 7.51 CAD Cart 3/8-16UNC 1.543 0.562 0.219 0.375 5/16 29.2
SCB-1/2-13-2-R 13.18 CAD Cart 1/2-13UNC 2.075 0.75 0.313 0.5 3/8 70.4

All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SCB-R(INCH) Made of Steel
Thread Part Alloy steel
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 55 - 60 HRC)

Characteristics

  • Point contact by the full ball securely fixes the workpiece.
  • For tool holder set screws, pressure pieces and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)