Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Piece) |
M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MPS-2 | 16.33 | CAD | Cart | M2 | 0.4 | 0.2 | 5 | 1 | 0.9 | - | 1.2/2 | 0.1 | No |
| MPS-3 | 13.19 | CAD | Cart | M3 | 0.5 | 0.5 | 7 | 1.5 | 1.5 | - | 1.5/2.9 | 0.4 | No |
| MPS-4 | 10.91 | CAD | Cart | M4 | 0.7 | 0.8 | 9 | 2.5 | 2 | BB-5 | 3.9/9.8 | 0.5 | No |
| MPS-5 | 10.91 | CAD | Cart | M5 | 0.8 | 0.8 | 12 | 3 | 2.5 | BB-5 | 4.9/20 | 1 | No |
| MPS-6 | 11.53 | CAD | Cart | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 9.8/29 | 1.7 | No |
| MPS-8 | 12.82 | CAD | Cart | M8 | 1.25 | 1 | 15 | 4 | 4 | BB-6 | 13/39 | 3.5 | No |
| MPS-10 | 14.02 | CAD | Cart | M10 | 1.5 | 1.2 | 16 | 5 | 5 | BB-8 | 19/49 | 6 | No |
| MPS-12 | 14.89 | CAD | Cart | M12 | 1.75 | 1.8 | 20 | 7 | 6 | BB-10 | 20/59 | 11 | No |
| MPS-16 | 26.00 | CAD | Cart | M16 | 2 | 2.5 | 25 | 9.5 | 8 | BB-12 | 29/98 | 25 | No |
| MPS-3-Z | 13.19 | CAD | Cart | M3 | 0.5 | 0.5 | 7 | 1.5 | 1.5 | - | 2.2/5 | 0.4 | No |
| MPS-4-Z | 10.91 | CAD | Cart | M4 | 0.7 | 0.8 | 9 | 2.5 | 2 | BB-5 | 2.5/13 | 0.5 | No |
| MPS-5-Z | 10.91 | CAD | Cart | M5 | 0.8 | 0.8 | 12 | 3 | 2.5 | BB-5 | 11/24 | 1 | No |
| MPS-6-Z | 11.53 | CAD | Cart | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 18/33 | 1.7 | No |
| MPS-8-Z | 12.82 | CAD | Cart | M8 | 1.25 | 1 | 15 | 4 | 4 | BB-6 | 21/45 | 3.5 | No |
| MPS-10-Z | 14.02 | CAD | Cart | M10 | 1.5 | 1.2 | 16 | 5 | 5 | BB-8 | 24/60 | 6 | No |
| MPS-12-Z | 14.89 | CAD | Cart | M12 | 1.75 | 1.8 | 20 | 7 | 6 | BB-10 | 24/64 | 11 | No |
| MPS-16-Z | 26.00 | CAD | Cart | M16 | 2 | 2.5 | 25 | 9.5 | 8 | BB-12 | 44/116 | 25 | No |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using PAF(PAF). You can perform the same operation using this product.
Related Services
Material/Finish
| MPS | |
|---|---|
| Main body*1 | Equivalent to SUS304 |
| Ball | SUS440C (hardness: 55-60 HRC) |
| Spacer | SUS304 |
| Spring | SUS631J1 |
*1: Hexagon socket part is colored for identification. MPS Red / MPS-Z Blue
Characteristics
- There is a spacer between the ball and spring (Except for M2 / M3). The ball rotates.
- Made of all stainless steel. It is highly corrosion-resistant and heat-resistant.
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
-
Load type can be selected according to the end symbol of the part number.
No end symbol----Heavy load
End symbol Z---- Super heavy load