Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | M (Coarse) Nominal of Thread |
Pitch | d | L | t | L2 | T | R | B | C | L1 | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSB-M4-10-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 10 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 2.6 |
| SSB-M4-15-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 15 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3 |
| SSB-M4-20-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 20 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3.5 |
| SSB-M4-25-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 25 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3.9 |
| SSB-M4-30-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 30 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 4.3 |
| SSB-M4-35-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 35 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 4.8 |
| SSB-M4-40-A | 3.90 | CAD | Cart | M4 | 0.7 | 2 | 40 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 5.2 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSB-A | |
|---|---|
| Thread Part |
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
| Lock Nut | SS400 Trivalent Chromate Treatment |
Characteristics
- Screw tip is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.






