Specs/CAD
Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack |
Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M5-8 | CAD | RFQ | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 1.8 |
| SLH-M5-10 | CAD | RFQ | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2 |
| SLH-M5-12 | CAD | RFQ | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2.3 |
| SLH-M5-16 | CAD | RFQ | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2.8 |
| SLH-M5-20 | CAD | RFQ | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 3.3 |
| SLH-M5-25 | CAD | RFQ | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 4.1 |
| SLH-M5-30 | CAD | RFQ | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 6 | 50 | 4.9 |
| SLH-M5-35 | CAD | RFQ | M5 | 0.8 | 35 | 8.5 | 3.5 | 3 | 2.7 | 16 | 6 | 50 | 5.7 |
*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLH | |
|---|---|
| Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- Conforms to DIN 7984.





