• Special Screws (Bolts)
  • Screws compatible with clean environments

SWAS-2.5-VF

Washers with Vent Groove

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SWAS-VFWashers with Vent Groove寸法図

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-2.5-VF 2.5 2.7 6.5 0.5 10 0.09 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWAS-VF
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC

Usage Example

Gas trapped in drilled holes is released through SWAS-VF, and gas trapped in screw holes is released by screws with ventilation holes such as SVSS.SVSSSVSS-PC

SWAS-VFWashers with Vent Groove


Related Products

SVSS
Socket Head Cap Screws with Ventilation Hole
SVSSSVSS-PC

SWAS-VFWashers with Vent Groove

SVSS-MOS
Socket Head Cap Screws with Ventilation Hole - MoS2 Shot
SVSS-MOS

SWAS-VFWashers with Vent Groove


Click here to see SWAS-VF

Click here to see Screws compatible with clean environments

Product List