• Special Screws
  • Vacuum

SVSS-M10-50

Socket Head Cap Screws with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVSSHex Socket Head Cap Screws with Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)*2
Price
(USD)
CAD
Download
Standard
SVSS-M10-50 M10 1.5 50 16 10 8 3 5 39 46.00 CAD Cart

*1: Quantity per pack for SVSS-M4×30 and SVSS-M4×35 is 10 pieces. Quantity per pack for SVSS-M8×60 is 5 pieces.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SVSS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-70

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • SVSS-PChas an improved surface coarseness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
  • Ventilation holes are made using a method that has little effect on metal structure. The occurrence of outgas under vacuum environment and brittle fracture during usage are suppressed respectively.

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSS, and gas trapped in a drilled hole is released through SWAS-VFSWAS-VFSWAS-VF-PC).

SVSSHex Socket Head Cap Screws with Ventilation Hole


Related Products

SVSHSHex Socket Head Cap Screws with Special Low ProfileSVSHS

SVSSHex Socket Head Cap Screws with Ventilation Hole

SVSTSocket Head Cap Screws - TitaniumSVST

SVSSHex Socket Head Cap Screws with Ventilation Hole

SVSHSSocket Head Cap Screws with Special Low ProfileSVSHS

SVSSHex Socket Head Cap Screws with Ventilation Hole

SVFCSHex Socket Countersunk Head ScrewsSVFCS

SVSSHex Socket Head Cap Screws with Ventilation Hole

SVSS-MOSSocket Head Cap Screws with MoS2 ShotSVSS-MOS

SVSSHex Socket Head Cap Screws with Ventilation Hole


Most Read