Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. |
Qty per Pack | Mass (g)*1 |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M8-12-PC | M8 | 1.25 | 12 | 13 | 8 | 6 | 2 | 10 | 11 | 70.10 | CAD | Cart |
SVSS-M8-16-PC | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 10 | 12 | 72.68 | CAD | Cart |
SVSS-M8-20-PC | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 10 | 13 | 82.43 | CAD | Cart |
SVSS-M8-25-PC | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 10 | 15 | 87.56 | CAD | Cart |
SVSS-M8-30-PC | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 10 | 17 | 92.37 | CAD | Cart |
SVSS-M8-35-PC | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 10 | 19 | 102.57 | CAD | Cart |
SVSS-M8-40-PC | M8 | 1.25 | 40 | 13 | 8 | 6 | 2 | 10 | 21 | 109.21 | CAD | Cart |
SVSS-M8-45-PC | M8 | 1.25 | 45 | 13 | 8 | 6 | 2 | 10 | 23 | 122.14 | CAD | Cart |
SVSS-M8-50-PC | M8 | 1.25 | 50 | 13 | 8 | 6 | 2 | 10 | 25 | 136.75 | CAD | Cart |
SVSS-M8-60-PC | M8 | 1.25 | 60 | 13 | 8 | 6 | 2 | 5 | 29 | 95.85 | CAD | Cart |
*1: Quantity per pack for SVSS-M4×30-PC and SVSS-M4×35-PC is 10 pieces. Quantity per pack for SVSS-M8×60-PC is 5 pieces.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS-PC | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) Chemical Polish |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- SVSS-PChas an improved surface coarseness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
- Ventilation holes are made using a method that has little effect on metal structure. The occurrence of outgas under vacuum environment and brittle fracture during usage are suppressed respectively.