Unit : mm
Part Number←1 | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSQS-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.5 | 33.12 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSQS | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Tensile Strength | A2-70 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Flat washers and spring washers are captive, therefore prevent separation from screws.
- It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service