• Special Screws
  • Tamper Resistant Screws

SRTS-M3-6

Two Hole Pan Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRTSTwo Hole Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SRTS-M3-6 M3 0.5 6 6 1.8 SRTB-4 SRD-6.35 20 0.66 38.35 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRTS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • They cannot be installed or removed by using standard tools.
  • Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
  • The simple head design is suitable for decoration.

Related Products

Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
SRTB

SRTSTwo Hole Pan Head Machine Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRTSTwo Hole Pan Head Machine Screws


Most Read