• Special Screws
  • Tamper Resistant Screws

SRH-4

Hex Socket Wrench (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRHHex Socket Wrench (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Applicable Hex Socket Screw B L1 L2 Qty per Pack Mass
(g)
Price
(USD)
Standard
SRHS SRHFS
SRH-4 SRHS-M6 SRHFS-M6 4 70 25 1 10 14.62 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Hex Socket Head Cap Screws (with Pin) SRHSSRHFS Dedicated Wrench.

Related Products

Hex Socket Button Head Cap Screws with Pin SRHS
SRHS

SRHHex Socket Wrench (with Pin) for Tamper Resistant Screws

Hex Socket Flat Head Bolts (with Pin) SRHFS
SRHFS

SRHHex Socket Wrench (with Pin) for Tamper Resistant Screws


Product List

Most Read