• Special Screws
  • Tamper Resistant Screws

SRGB-4

Five-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Qty per pack Mass
(g)
Price
(USD)
Standard
SRGB-4 SRGS-M4 32 6.35 1 7.1 42.79 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated bit for button head cap screws with five-lobe holes (with Pin) SRGS. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Button Head Cap Screws with Five-Lobe Holes (with Pin)SRGS
SRGS

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

Magnet ScrewdriversSRD forSRGB
SRD

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws


Product List

Most Read