• Special Screws
  • Tamper Resistant Screws

SRBS-M3-20

Hexalobular Button Head Cap Screws with Pin

  • Tamper Resistance

Dimension Drawing

SRBSHexalobular Button Head Cap Screws with Pin寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Type Applicable Bit Type Hexalobular
Socket No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
Bit Driver
SRBS-M3-20 M3 0.5 20 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 1.1 9.74 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRBS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • Button head cap screws with a pin at the center of the hexalobular socket *1.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.
SRX

SRBSHexalobular Button Head Cap Screws with Pin

SRXB applicable bits are available.
SRXB

SRBSHexalobular Button Head Cap Screws with Pin

Dedicated magnetic screwdrivers SRD are available.
SRD

SRBSHexalobular Button Head Cap Screws with Pin


Most Read