• Special Screws
  • Vibration Resistance

SWUS-M8

Hex Lock Nuts

  • Vibration resistant treatment

Dimension Drawing

SWUSHex Lock Nuts寸法図

Specs/CAD

Select

Size(M)
All
M8

Unit : mm

Part Number M B C(Approx.) T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SWUS-M8 M8 13 15 8 20 4.6 13.08 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SWUS
Main Body SUS304
Friction Ring Glass Fiber Reinforced Polyamide

Application

Vibration Resistant

Characteristics

  • Nuts equipped with a high-performance mechanism of loosening prevention. Prevent loosening caused by vibration.
  • Friction ring with very good restoration elasticity and heat resistance tighten the thread peak of the male thread from four sides. Effective for loosening prevention. The male thread is not damaged.
  • Glass fiber reinforced polyamide is used for the friction ring. Rings with heat resistance effectively prevent loosening under conditions up to 110 °C.
    In addition, they are not affected by gasoline, alcohol, and oil.
  • The friction ring retains most of its effects even after repeated use.

Related Products

SWUT Hexagon Lock Nut made of titanium is available.
SWUT

SWUSHex Lock Nuts


Product List

Most Read