Specs/CAD
Unit : mm
Part Number | M | B | C(Approx.) | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SWUS-M6 | M6 | 10 | 11.5 | 6 | 50 | 2 | 20.84 | CAD | Cart |
SWUS-M8 | M8 | 13 | 15 | 8 | 20 | 4.6 | 15.76 | CAD | Cart |
SWUS-M10 | M10 | 17 | 19.6 | 10 | 10 | 11 | 13.79 | CAD | Cart |
SWUS-M12 | M12 | 19 | 21.9 | 12 | 10 | 16 | 18.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SWUS | |
---|---|
Main Body | SUS304 |
Friction Ring | Glass Fiber Reinforced Polyamide |
Application
Vibration ResistantCharacteristics
- Nuts equipped with a high-performance mechanism of loosening prevention. Prevent loosening caused by vibration.
- Friction ring with very good restoration elasticity and heat resistance tighten the thread peak of the male thread from four sides. Effective for loosening prevention. The male thread is not damaged.
-
Glass fiber reinforced polyamide is used for the friction ring. Rings with heat resistance effectively prevent loosening under conditions up to 110 °C.
In addition, they are not affected by gasoline, alcohol, and oil. - The friction ring retains most of its effects even after repeated use.