• Special Screws
  • Vibration Resistance

SNZS-ALK

Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)

  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZS-ALKPan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)寸法図

*1: For dimension L of under 4 mm, nylon patch is on one side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
2
3
4
5
6
8
10
12
14
2.5
3.5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNZS-M1-2-ALK M1 0.25 2 1.8 0.45 0 0.7 0.01 50 0.014 21.55 CAD Cart
SNZS-M1-3-ALK M1 0.25 3 1.8 0.45 0 0.7 0.01 50 0.018 21.55 CAD Cart
SNZS-M1-4-ALK M1 0.25 4 1.8 0.45 0.5 0.7 0.01 50 0.022 21.55 CAD Cart
SNZS-M1-5-ALK M1 0.25 5 1.8 0.45 0.5 0.7 0.01 50 0.026 21.55 CAD Cart
SNZS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.1 0.03 50 0.025 21.55 CAD Cart
SNZS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.1 0.03 50 0.033 20.86 CAD Cart
SNZS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.1 0.03 50 0.041 20.86 CAD Cart
SNZS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.1 0.03 50 0.049 20.86 CAD Cart
SNZS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.1 0.03 50 0.058 21.55 CAD Cart
SNZS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.1 0.03 50 0.074 21.55 CAD Cart
SNZS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.1 0.03 50 0.091 21.55 CAD Cart
SNZS-M1.6-2-ALK M1.6 0.35 2 2.3 0.5 0 1.2 0.05 50 0.055 24.30 CAD Cart
SNZS-M1.6-3-ALK M1.6 0.35 3 2.3 0.5 0 1.2 0.05 50 0.065 20.86 CAD Cart
SNZS-M1.6-4-ALK M1.6 0.35 4 2.3 0.5 0.7 1.2 0.05 50 0.05 20.86 CAD Cart
SNZS-M1.6-5-ALK M1.6 0.35 5 2.3 0.5 0.7 1.2 0.05 50 0.036 20.86 CAD Cart
SNZS-M1.6-6-ALK M1.6 0.35 6 2.3 0.5 0.7 1.2 0.05 50 0.093 20.86 CAD Cart
SNZS-M1.6-8-ALK M1.6 0.35 8 2.3 0.5 0.7 1.2 0.05 50 0.11 27.10 CAD Cart
SNZS-M1.6-10-ALK M1.6 0.35 10 2.3 0.5 0.7 1.2 0.05 50 0.13 22.93 CAD Cart
SNZS-M1.6-12-ALK M1.6 0.35 12 2.3 0.5 0.7 1.2 0.05 50 0.15 27.10 CAD Cart
SNZS-M1.7-2-ALK M1.7 0.35 2 2.5 0.5 0 1.3 0.07 50 0.06 27.10 CAD Cart
SNZS-M1.7-3-ALK M1.7 0.35 3 2.5 0.5 0 1.3 0.07 50 0.07 26.41 CAD Cart
SNZS-M1.7-4-ALK M1.7 0.35 4 2.5 0.5 0.7 1.3 0.07 50 0.082 20.86 CAD Cart
SNZS-M1.7-5-ALK M1.7 0.35 5 2.5 0.5 0.7 1.3 0.07 50 0.094 20.86 CAD Cart
SNZS-M1.7-6-ALK M1.7 0.35 6 2.5 0.5 0.7 1.3 0.07 50 0.11 20.86 CAD Cart
SNZS-M1.7-8-ALK M1.7 0.35 8 2.5 0.5 0.7 1.3 0.07 50 0.13 21.55 CAD Cart
SNZS-M1.7-10-ALK M1.7 0.35 10 2.5 0.5 0.7 1.3 0.07 50 0.15 21.55 CAD Cart
SNZS-M1.7-12-ALK M1.7 0.35 12 2.5 0.5 0.7 1.3 0.07 50 0.18 21.55 CAD Cart
SNZS-M1.7-14-ALK M1.7 0.35 14 2.5 0.5 0.7 1.3 0.07 50 0.2 21.55 CAD Cart
SNZS-M2-2-ALK M2 0.4 2 3 0.6 0 1.6 0.12 50 0.08 21.55 CAD Cart
SNZS-M2-2.5-ALK M2 0.4 2.5 3 0.6 0 1.6 0.12 50 0.084 20.86 CAD Cart
SNZS-M2-3-ALK M2 0.4 3 3 0.6 0 1.6 0.12 50 0.09 20.86 CAD Cart
SNZS-M2-3.5-ALK M2 0.4 3.5 3 0.6 0 1.6 0.12 50 0.1 23.63 CAD Cart
SNZS-M2-4-ALK M2 0.4 4 3 0.6 0.8 1.6 0.12 50 0.11 19.46 CAD Cart
SNZS-M2-5-ALK M2 0.4 5 3 0.6 0.8 1.6 0.12 50 0.13 19.46 CAD Cart
SNZS-M2-6-ALK M2 0.4 6 3 0.6 0.8 1.6 0.12 50 0.14 19.46 CAD Cart
SNZS-M2-8-ALK M2 0.4 8 3 0.6 0.8 1.6 0.12 50 0.18 20.15 CAD Cart
SNZS-M2-10-ALK M2 0.4 10 3 0.6 0.8 1.6 0.12 50 0.21 22.22 CAD Cart
SNZS-M2-12-ALK M2 0.4 12 3 0.6 0.8 1.6 0.12 50 0.25 22.22 CAD Cart
SNZS-M2-14-ALK M2 0.4 14 3 0.6 0.8 1.6 0.12 50 0.28 22.22 CAD Cart
SNZS-M2.5-3-ALK M2.5 0.45 3 3.8 0.8 0 2 0.24 50 0.15 22.22 CAD Cart
SNZS-M2.5-4-ALK M2.5 0.45 4 3.8 0.8 0.9 2 0.24 50 0.17 22.93 CAD Cart
SNZS-M2.5-5-ALK M2.5 0.45 5 3.8 0.8 0.9 2 0.24 50 0.2 21.55 CAD Cart
SNZS-M2.5-6-ALK M2.5 0.45 6 3.8 0.8 0.9 2 0.24 50 0.23 21.55 CAD Cart
SNZS-M2.5-8-ALK M2.5 0.45 8 3.8 0.8 0.9 2 0.24 50 0.3 21.55 CAD Cart
SNZS-M2.6-2.5-ALK M2.6 0.45 2.5 4 0.8 0 2.1 0.28 50 0.16 22.93 CAD Cart
SNZS-M2.6-3-ALK M2.6 0.45 3 4 0.8 0 2.1 0.28 50 0.18 22.22 CAD Cart
SNZS-M2.6-4-ALK M2.6 0.45 4 4 0.8 0.9 2.1 0.28 50 0.21 22.22 CAD Cart
SNZS-M2.6-5-ALK M2.6 0.45 5 4 0.8 0.9 2.1 0.28 50 0.24 20.15 CAD Cart
SNZS-M2.6-6-ALK M2.6 0.45 6 4 0.8 0.9 2.1 0.28 50 0.27 22.22 CAD Cart
SNZS-M2.6-8-ALK M2.6 0.45 8 4 0.8 0.9 2.1 0.28 50 0.33 21.55 CAD Cart

*1: If L<4, dimension s is 0.
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
SNZS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screws

Characteristics

  • M1-M2.6. Miniature screw with nylon patch for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Product List

Most Read