• Special Screws
  • Vibration Resistance

SFB

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSocket Button Head Cap Screws with Flange寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number Max. Torque(N・m) M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SFB-M3-6 1 M3 0.5 6 7 5.2 1.65 0.6 2 1.05 1 50 0.52 13.22 CAD Cart
SFB-M3-8 1 M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 50 0.61 13.22 CAD Cart
SFB-M3-10 1 M3 0.5 10 7 5.2 1.65 0.6 2 1.05 1 50 0.69 13.22 CAD Cart
SFB-M3-12 1 M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 50 0.78 13.22 CAD Cart
SFB-M4-6 2 M4 0.7 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 1 13.91 CAD Cart
SFB-M4-8 2 M4 0.7 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 1.2 13.91 CAD Cart
SFB-M4-10 2 M4 0.7 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 1.3 13.91 CAD Cart
SFB-M4-12 2 M4 0.7 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 1.5 14.62 CAD Cart
SFB-M4-16 2 M4 0.7 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 1.8 15.30 CAD Cart
SFB-M4-20 2 M4 0.7 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 50 2 15.30 CAD Cart
SFB-M5-8 4 M5 0.8 8 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2 6.68 CAD Cart
SFB-M5-10 4 M5 0.8 10 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.3 6.12 CAD Cart
SFB-M5-12 4 M5 0.8 12 11.4 8.5 2.75 0.9 3 1.6 1.6 20 2.5 6.12 CAD Cart
SFB-M5-16 4 M5 0.8 16 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3 7.25 CAD Cart
SFB-M5-20 4 M5 0.8 20 11.4 8.5 2.75 0.9 3 1.6 1.6 20 3.5 7.25 CAD Cart
SFB-M5-25 4 M5 0.8 25 11.4 8.5 2.75 0.9 3 1.6 1.6 20 4 7.80 CAD Cart
SFB-M6-8 8 M6 1 8 13.6 10.1 3.3 1 4 2.1 2 20 3 6.97 CAD Cart
SFB-M6-10 8 M6 1 10 13.6 10.1 3.3 1 4 2.1 2 20 3.4 6.97 CAD Cart
SFB-M6-12 8 M6 1 12 13.6 10.1 3.3 1 4 2.1 2 20 3.8 7.52 CAD Cart
SFB-M6-16 8 M6 1 16 13.6 10.1 3.3 1 4 2.1 2 20 4.5 7.80 CAD Cart
SFB-M6-20 8 M6 1 20 13.6 10.1 3.3 1 4 2.1 2 20 5.2 7.80 CAD Cart
SFB-M6-25 8 M6 1 25 13.6 10.1 3.3 1 4 2.1 2 20 5.9 8.92 CAD Cart
SFB-M8-10 12 M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 20 6.8 10.30 CAD Cart
SFB-M8-12 12 M8 1.25 12 17 12.6 4.4 1.4 5 2.6 2.5 20 7.4 10.86 CAD Cart
SFB-M8-16 12 M8 1.25 16 17 12.6 4.4 1.4 5 2.6 2.5 20 8.6 11.70 CAD Cart
SFB-M8-20 12 M8 1.25 20 17 12.6 4.4 1.4 5 2.6 2.5 20 9.8 11.96 CAD Cart
SFB-M8-25 12 M8 1.25 25 17 12.6 4.4 1.4 5 2.6 2.5 20 11 13.36 CAD Cart

*1: SFB Steel - Ferrosoferric Oxide Coating is the standard product.
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
SFB
Main Body SCM435
Ferrosoferric Oxide
Coating(Black)
Strength Class 10.9

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Most Read