• Special Screws
  • Screws with Special Surface Treatment

Hex Socket Head Cap Screws - Electroless Nickel Plating

SNS-EL

  • High strength

Dimension Drawing

SNS-ELHex Socket Head Cap Screws - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNS-M3-5-EL M3 0.5 5 5.5 3 2.5 20 0.67 5.68 CAD Cart
SNS-M3-6-EL M3 0.5 6 5.5 3 2.5 20 0.71 5.36 CAD Cart
SNS-M3-8-EL M3 0.5 8 5.5 3 2.5 20 0.8 5.68 CAD Cart
SNS-M3-10-EL M3 0.5 10 5.5 3 2.5 20 0.88 6.52 CAD Cart
SNS-M3-12-EL M3 0.5 12 5.5 3 2.5 20 0.96 7.51 CAD Cart
SNS-M3-16-EL M3 0.5 16 5.5 3 2.5 20 1.2 9.82 CAD Cart
SNS-M3-20-EL M3 0.5 20 5.5 3 2.5 20 1.4 11.96 CAD Cart
SNS-M4-5-EL M4 0.7 5 7 4 3 20 1.4 5.68 CAD Cart
SNS-M4-6-EL M4 0.7 6 7 4 3 20 1.5 5.36 CAD Cart
SNS-M4-8-EL M4 0.7 8 7 4 3 20 1.7 5.68 CAD Cart
SNS-M4-10-EL M4 0.7 10 7 4 3 20 1.8 7.19 CAD Cart
SNS-M4-12-EL M4 0.7 12 7 4 3 20 2 7.19 CAD Cart
SNS-M4-16-EL M4 0.7 16 7 4 3 20 2.3 10.19 CAD Cart
SNS-M4-20-EL M4 0.7 20 7 4 3 20 2.7 9.82 CAD Cart
SNS-M4-25-EL M4 0.7 25 7 4 3 20 3.2 12.29 CAD Cart
SNS-M5-6-EL M5 0.8 6 8.5 5 4 20 2.2 8.02 CAD Cart
SNS-M5-8-EL M5 0.8 8 8.5 5 4 20 2.5 7.19 CAD Cart
SNS-M5-10-EL M5 0.8 10 8.5 5 4 20 2.7 8.36 CAD Cart
SNS-M5-12-EL M5 0.8 12 8.5 5 4 20 3 8.98 CAD Cart
SNS-M5-16-EL M5 0.8 16 8.5 5 4 20 3.5 10.74 CAD Cart
SNS-M5-20-EL M5 0.8 20 8.5 5 4 20 4 13.02 CAD Cart
SNS-M5-25-EL M5 0.8 25 8.5 5 4 20 4.8 16.08 CAD Cart
SNS-M6-8-EL M6 1 8 10 6 5 10 4.3 5.27 CAD Cart
SNS-M6-10-EL M6 1 10 10 6 5 10 4.7 4.81 CAD Cart
SNS-M6-12-EL M6 1 12 10 6 5 10 5.1 5.11 CAD Cart
SNS-M6-16-EL M6 1 16 10 6 5 10 5.8 6.28 CAD Cart
SNS-M6-20-EL M6 1 20 10 6 5 10 6.5 7.31 CAD Cart
SNS-M6-25-EL M6 1 25 10 6 5 10 7.6 8.81 CAD Cart
SNS-M6-30-EL M6 1 30 10 6 5 10 8.3 10.46 CAD Cart
SNS-M8-10-EL M8 1.25 10 13 8 6 10 10 8.24 CAD Cart
SNS-M8-12-EL M8 1.25 12 13 8 6 10 11 8.33 CAD Cart
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 8.81 CAD Cart
SNS-M8-20-EL M8 1.25 20 13 8 6 10 13 9.31 CAD Cart
SNS-M8-25-EL M8 1.25 25 13 8 6 10 15 10.78 CAD Cart
SNS-M8-30-EL M8 1.25 30 13 8 6 10 17 12.65 CAD Cart
SNS-M8-35-EL M8 1.25 35 13 8 6 10 19 14.44 CAD Cart
SNS-M10-20-EL M10 1.5 20 16 10 8 10 23 13.44 CAD Cart
SNS-M10-25-EL M10 1.5 25 16 10 8 10 25 15.61 CAD Cart
SNS-M10-30-EL M10 1.5 30 16 10 8 10 28 17.90 CAD Cart
SNS-M10-35-EL M10 1.5 35 16 10 8 10 30 20.04 CAD Cart
SNS-M10-40-EL M10 1.5 40 16 10 8 10 33 23.51 CAD Cart
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
SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

Equipment and device structures, FPD production equipment,
semiconductor devices, and general industrial machines

Characteristics

  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.

Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws

Most Read