• Special Screws
  • Loss Prevention

Hex Socket Head Cap Captive Screw/Captive Washer Sets

SSC-SET

  • Loss Prevention

Hints for Correctly Using NBK Products


Dimension Drawing

SSC-SETHex Socket Head Cap Captive Screw/Captive Washer Sets寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc D d t h Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-M3-8-SET M3 0.5 8 4 5.5 3 2.5 2.2 8 2.6 0.3 0.9 10 1 27.67 CAD Cart
SSC-M3-10-SET M3 0.5 10 4 5.5 3 2.5 2.2 8 2.6 0.3 0.9 10 1 27.67 CAD Cart
SSC-M3-12-SET M3 0.5 12 4 5.5 3 2.5 2.2 8 2.6 0.3 0.9 10 1 27.67 CAD Cart
SSC-M3-16-SET M3 0.5 16 4 5.5 3 2.5 2.2 8 2.6 0.3 0.9 10 1.3 27.67 CAD Cart
SSC-M4-10-SET M4 0.7 10 5 7 4 3 3 10 3.4 0.3 0.9 10 1.9 23.21 CAD Cart
SSC-M4-12-SET M4 0.7 12 5 7 4 3 3 10 3.4 0.3 0.9 10 2.1 23.21 CAD Cart
SSC-M4-16-SET M4 0.7 16 5 7 4 3 3 10 3.4 0.3 0.9 10 2.4 23.21 CAD Cart
SSC-M4-20-SET M4 0.7 20 5 7 4 3 3 10 3.4 0.3 0.9 10 2.8 23.21 CAD Cart
SSC-M5-12-SET M5 0.8 12 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 3.3 25.99 CAD Cart
SSC-M5-16-SET M5 0.8 16 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 3.8 25.99 CAD Cart
SSC-M5-20-SET M5 0.8 20 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 4.3 25.99 CAD Cart
SSC-M5-25-SET M5 0.8 25 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 5.1 25.99 CAD Cart
SSC-M6-12-SET M6 1 12 8 10 6 5 4.5 15.7 4.7 0.4 1.4 10 5.6 25.99 CAD Cart
SSC-M6-16-SET M6 1 16 8 10 6 5 4.5 15.7 4.7 0.4 1.4 10 6.3 25.99 CAD Cart
SSC-M6-20-SET M6 1 20 8 10 6 5 4.5 15.7 4.7 0.4 1.4 10 7 25.99 CAD Cart
SSC-M6-25-SET M6 1 25 8 10 6 5 4.5 15.7 4.7 0.4 1.4 10 8.1 25.99 CAD Cart
SSC-M6-30-SET M6 1 30 8 10 6 5 4.5 15.7 4.7 0.4 1.4 10 8.8 25.99 CAD Cart
SSC-M8-16-SET M8 1.25 16 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 13 30.44 CAD Cart
SSC-M8-20-SET M8 1.25 20 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 13.9 30.44 CAD Cart
SSC-M8-25-SET M8 1.25 25 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 15.9 30.44 CAD Cart
SSC-M8-30-SET M8 1.25 30 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 17.9 30.44 CAD Cart
SSC-M8-35-SET M8 1.25 35 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 19.9 30.44 CAD Cart
SSC-M8-40-SET M8 1.25 40 10 13 8 6 6.3 21.6 6.8 0.4 1.9 10 22 30.44 CAD Cart
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
SSC-SET
Hex Socket Head Cap
Captive Screw
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70
Captive Washer SUS304*1

*1: SWAS-5-SC, SWAS-6-SC, and SWAS-8-SC are SUS302.


Application

Screw fall/loss prevention / Fixing of protection covers and covers for inspection / Compliance with CE marking
Machine tools / Food machinery / Electrical and electronic equipment / Infrastructure facilities / Redundant safety measures / Redundant fall prevention

Characteristics

  • Set of Hex Socket Head Cap Captive Screw SSC and Captive Washer SWAS-SC.
  • Even when the screw is removed from the frame, SSC does not fall out of the cover because the washer hook catches on the screw thread. Even if SWAS-SC is damaged, the SSC thread part will catch, for double prevention of screw fall-off and loss.
  • For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE

Usage Example

When a screw mounted on a cover is removed from the frame, thanks to the redundant fall protection of the captive screw and captive washer, the screw does not fall.

SSC-SETHex Socket Head Cap Captive Screw/Captive Washer Sets


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.
  • Once SWAS-SC is mounted on a screw, it cannot be easily removed.
  • To remove, either SWAS-SCor screw must be cut. Take care when mounting.
  • When the screw is loosened with SWAS-SC pressed to the cover, SWAS-SC may come off.

Mounting Example

① Make a screw hole in the cover, and then pass the SSC thread part through it.
② Press-fit SWAS-SC into the thread part from the screw tip side. Ensure that the SWAS-SC hooks face the frame side. When mounting, use the dedicated tool SKSC (sold separately). For the frame side female thread chamfering, refer to Table 1.

SSC-SETHex Socket Head Cap Captive Screw/Captive Washer Sets

SSC-SETHex Socket Head Cap Captive Screw/Captive Washer Sets

Table 1

Unit : mm

Part Number Applicable Washer C
SSC-M3-SET SWAS-3-SC 1.5-2
SSC-M4-SET SWAS-4-SC 1.5-2
SSC-M5-SET SWAS-5-SC 1.5-2
SSC-M6-SET SWAS-6-SC 1.5-2
SSC-M8-SET SWAS-8-SC 1.5-2

Related Products

Use SKSC for captive washer mounting.
SKSC

SSC-SETHex Socket Head Cap Captive Screw/Captive Washer Sets


Product List

Click here to see Loss Prevention

Click here to see Special Screws