• Special Screws
  • Plastic Screws

SPVC-N

Plastic Screw - Cross Recessed Pan Head Machine Screws - PPS

  • Chemical-proof

Dimension Drawing

SPVC-NPlastic Screw - Cross Recessed Pan Head Machine Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPVC-M4-N-IV M4 0.7 7 3.2 1 0.14 3.34 CAD Cart
SPVC-M4-N-GR M4 0.7 7 3.2 1 0.14 3.34 CAD Cart
SPVC-M5-N-IV M5 0.8 8 4.7 1 0.24 3.49 CAD Cart
SPVC-M5-N-GR M5 0.8 8 4.7 1 0.24 3.49 CAD Cart
SPVC-M6-N-IV M6 1 10 5.2 1 0.44 3.64 CAD Cart
SPVC-M6-N-GR M6 1 10 5.2 1 0.44 3.64 CAD Cart
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
SPVC-N/SPVC-W
Main Body H-PVC(Hard Polyvinyl Chloride)
Heat Resistance Temperature*1 35℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • These products have excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • They can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):-10/35 deg C
  • Two colors, ivory and gray, are available.
    IV----Ivory
    GR----Gray
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read