• Special Screws
  • Plastic Screws

SPA-M16-H

Plastic Screw - Hex Head Screws - RENY

  • High strength

Dimension Drawing

SPA-HPlastic Screw - Hex Head Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M16
L
All
50
55
60
70
80
100
150

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M16-50-H M16 2 50 24 13 50 19987 38.9 1 24 7.38 CAD Cart
SPA-M16-55-H M16 2 55 24 13 50 19987 38.9 1 25 7.91 CAD Cart
SPA-M16-60-H M16 2 60 24 13 50 19987 38.9 1 27 7.91 CAD Cart
SPA-M16-70-H M16 2 70 24 13 50 19987 38.9 1 31 8.82 CAD Cart
SPA-M16-80-H M16 2 80 24 13 50 19987 38.9 1 34 9.67 CAD Cart
SPA-M16-100-H M16 2 100 24 13 50 19987 38.9 1 40 11.40 CAD Cart
SPA-M16-150-H M16 2 150 24 13 50 19987 38.9 1 57 15.04 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPA-H
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read