NBK logo

  • Special Screws
  • Decoration

Two Hole Pan Head Machine Screws

SRTS

  • Tamper Resistance

Dimension Drawing

SRTSTwo Hole Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRTS-M3-6 M3 0.5 6 6 1.8 SRTB-4 SRD-6.35 20 0.66 45.16 CAD Cart
SRTS-M3-8 M3 0.5 8 6 1.8 SRTB-4 SRD-6.35 20 0.74 45.16 CAD Cart
SRTS-M3-10 M3 0.5 10 6 1.8 SRTB-4 SRD-6.35 20 0.82 45.16 CAD Cart
SRTS-M4-10 M4 0.7 10 8 2.4 SRTB-8 SRD-6.35 20 1.7 40.63 CAD Cart
SRTS-M4-12 M4 0.7 12 8 2.4 SRTB-8 SRD-6.35 20 1.9 40.92 CAD Cart
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 41.74 CAD Cart
SRTS-M5-12 M5 0.8 12 10 3 SRTB-10 SRD-6.35 20 3.4 41.20 CAD Cart
SRTS-M5-16 M5 0.8 16 10 3 SRTB-10 SRD-6.35 20 3.8 41.74 CAD Cart
SRTS-M5-20 M5 0.8 20 10 3 SRTB-10 SRD-6.35 20 4.3 43.18 CAD Cart
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
SRTS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • They cannot be installed or removed by using standard tools.
  • Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
  • The simple head design is suitable for decoration.

Related Products

Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
SRTB

SRTSTwo Hole Pan Head Machine Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRTSTwo Hole Pan Head Machine Screws


Product List

Click here to see Decoration

Click here to see Special Screws