Specs/CAD
Unit : mm
Part Number | Max. Torque (N・m) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNS-M1.6-3 | 0.25 | M1.6 | 0.35 | 3 | 3 | 1.6 | 1.5 | 10 | 0.09 | 12.29 | CAD | Cart |
SNS-M1.6-4 | 0.25 | M1.6 | 0.35 | 4 | 3 | 1.6 | 1.5 | 10 | 0.1 | 12.29 | CAD | Cart |
SNS-M1.6-5 | 0.25 | M1.6 | 0.35 | 5 | 3 | 1.6 | 1.5 | 10 | 0.11 | 12.29 | CAD | Cart |
SNS-M1.6-6 | 0.25 | M1.6 | 0.35 | 6 | 3 | 1.6 | 1.5 | 10 | 0.12 | 12.29 | CAD | Cart |
SNS-M2-3 | 0.53 | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 10 | 0.16 | 5.36 | CAD | Cart |
SNS-M2-4 | 0.53 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 10 | 0.18 | 5.36 | CAD | Cart |
SNS-M2-5 | 0.53 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 10 | 0.2 | 5.36 | CAD | Cart |
SNS-M2-6 | 0.53 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 10 | 0.22 | 5.36 | CAD | Cart |
SNS-M2-3-MS | 0.53 | M2 | 0.4 | 3 | 3.3 | 2 | 1.5 | 10 | 0.16 | 5.36 | CAD | Cart |
SNS-M2-5-MS | 0.53 | M2 | 0.4 | 5 | 3.3 | 2 | 1.5 | 10 | 0.2 | 5.36 | CAD | Cart |
SNS-M2.5-4 | 1.12 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 10 | 0.35 | 4.94 | CAD | Cart |
SNS-M2.5-5 | 1.12 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 10 | 0.38 | 4.94 | CAD | Cart |
SNS-M2.5-6 | 1.12 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 10 | 0.41 | 4.94 | CAD | Cart |
SNS-M2.5-8 | 1.12 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 10 | 0.47 | 4.94 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNS | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Coating(Black) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- M1 - M2.5.
Miniature screws for precision instruments.