• Special Screws
  • Low Profile Screws・Small Head Screws

SRSHS

Tamper Resistant Special Low Profile Cap Screws

  • Tamper Resistance

Dimension Drawing

SRSHSTamper Resistant Special Low Profile Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
L
All
4
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Applicable Screwdriver Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SRSHS-M2-4 M2 0.4 4 3 0.6 SRSHB-0 SRD-6.35 10 0.089 10.57 CAD Cart
SRSHS-M2-5 M2 0.4 5 3 0.6 SRSHB-0 SRD-6.35 10 0.11 10.57 CAD Cart
SRSHS-M2-6 M2 0.4 6 3 0.6 SRSHB-0 SRD-6.35 10 0.12 10.57 CAD Cart
SRSHS-M2-8 M2 0.4 8 3 0.6 SRSHB-0 SRD-6.35 10 0.16 10.57 CAD Cart
SRSHS-M2.5-4 M2.5 0.45 4 3.8 0.8 SRSHB-1 SRD-6.35 10 0.15 10.57 CAD Cart
SRSHS-M2.5-5 M2.5 0.45 5 3.8 0.8 SRSHB-1 SRD-6.35 10 0.18 10.57 CAD Cart
SRSHS-M2.5-6 M2.5 0.45 6 3.8 0.8 SRSHB-1 SRD-6.35 10 0.21 10.57 CAD Cart
SRSHS-M2.5-8 M2.5 0.45 8 3.8 0.8 SRSHB-1 SRD-6.35 10 0.28 10.57 CAD Cart
SRSHS-M3-6 M3 0.5 6 6 1.3 SRSHB-2 SRD-6.35 20 0.44 8.08 CAD Cart
SRSHS-M3-8 M3 0.5 8 6 1.3 SRSHB-2 SRD-6.35 20 0.53 8.08 CAD Cart
SRSHS-M3-10 M3 0.5 10 6 1.3 SRSHB-2 SRD-6.35 20 0.61 8.38 CAD Cart
SRSHS-M3-12 M3 0.5 12 6 1.3 SRSHB-2 SRD-6.35 20 0.69 8.38 CAD Cart
SRSHS-M4-8 M4 0.7 8 8 1.5 SRSHB-3 SRD-6.35 20 1 8.64 CAD Cart
SRSHS-M4-10 M4 0.7 10 8 1.5 SRSHB-3 SRD-6.35 20 1.2 8.64 CAD Cart
SRSHS-M4-12 M4 0.7 12 8 1.5 SRSHB-3 SRD-6.35 20 1.3 8.92 CAD Cart
SRSHS-M4-16 M4 0.7 16 8 1.5 SRSHB-3 SRD-6.35 20 1.6 9.19 CAD Cart
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
SRSHS
Main unit SUSXM7

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures

Characteristics

  • Tamper resistant screws with head height of 1.5mm or less.
  • This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
  • After mounting these do not protrude by much, so they do not affect the appearance.
  • Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRSHB applicable bits are available.
SRSHB

SRSHSTamper Resistant Special Low Profile Cap Screws

Dedicated magnetic screwdrivers SRD are available.
SRD

SRSHSTamper Resistant Special Low Profile Cap Screws


Product List

Most Read