NBK logo

  • Special Screws
  • Low Profile Screws, Small Head Screws

Cross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel

SEQS

  • Space

Dimension Drawing

SEQSCross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 10.51 CAD Cart
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 10.49 CAD Cart
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 11.07 CAD Cart
SEQS-M4-8 M4 0.7 8 8 0.9 SKQB-2 1.2 50 0.9 17.73 CAD Cart
SEQS-M4-10 M4 0.7 10 8 0.9 SKQB-2 1.2 50 1.0 20.74 CAD Cart
SEQS-M4-12 M4 0.7 12 8 0.9 SKQB-2 1.2 50 1.15 19.08 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SEQS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

Use dedicated bit SKQB for mounting and removing.
SKQB

SEQSCross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel


Product List

Click here to see Low Profile Screws, Small Head Screws

Click here to see Special Screws