• Special Screws
  • Lightweight

SPC-H

Plastic Screws - Hex Head Screws - PC

Dimension Drawing

SPC-HPlastic Screws - Hex Head Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPC-M4-10-H M4 0.7 10 2.8 481 0.39 50 0.26 9.40 CAD Cart
SPC-M4-12-H M4 0.7 12 2.8 481 0.39 50 0.29 10.85 CAD Cart
SPC-M4-15-H M4 0.7 15 2.8 481 0.39 50 0.28 13.68 CAD Cart
SPC-M4-20-H M4 0.7 20 2.8 481 0.39 50 0.4 16.55 CAD Cart
SPC-M4-25-H M4 0.7 25 2.8 481 0.39 50 0.48 18.73 CAD Cart
SPC-M5-10-H M5 0.8 10 3.5 797 0.8 50 0.43 8.68 CAD Cart
SPC-M5-12-H M5 0.8 12 3.5 797 0.8 50 0.46 10.06 CAD Cart
SPC-M5-15-H M5 0.8 15 3.5 797 0.8 50 0.52 12.26 CAD Cart
SPC-M5-20-H M5 0.8 20 3.5 797 0.8 50 0.64 14.45 CAD Cart
SPC-M5-25-H M5 0.8 25 3.5 797 0.8 50 0.76 20.89 CAD Cart
SPC-M5-30-H M5 0.8 30 3.5 797 0.8 50 0.87 35.22 CAD Cart
SPC-M5-35-H M5 0.8 35 3.5 797 0.8 50 0.99 45.10 CAD Cart
SPC-M6-10-H M6 1 10 4 1136 1.2 20 0.69 7.21 CAD Cart
SPC-M6-12-H M6 1 12 4 1136 1.2 20 0.75 7.52 CAD Cart
SPC-M6-15-H M6 1 15 4 1136 1.2 20 0.72 8.36 CAD Cart
SPC-M6-20-H M6 1 20 4 1136 1.2 20 0.98 8.90 CAD Cart
SPC-M6-25-H M6 1 25 4 1136 1.2 20 1.2 9.50 CAD Cart
SPC-M6-30-H M6 1 30 4 1136 1.2 20 1.4 11.54 CAD Cart
SPC-M6-35-H M6 1 35 4 1136 1.2 20 1.5 19.32 CAD Cart
SPC-M6-40-H M6 1 40 4 1136 1.2 20 1.7 19.32 CAD Cart
SPC-M8-10-H M8 1.25 10 5.5 2088 3.2 10 1.5 5.80 CAD Cart
SPC-M8-12-H M8 1.25 12 5.5 2088 3.2 10 1.6 5.80 CAD Cart
SPC-M8-15-H M8 1.25 15 5.5 2088 3.2 10 1.7 6.02 CAD Cart
SPC-M8-20-H M8 1.25 20 5.5 2088 3.2 10 2 6.60 CAD Cart
SPC-M8-25-H M8 1.25 25 5.5 2088 3.2 10 2.3 7.61 CAD Cart
SPC-M8-30-H M8 1.25 30 5.5 2088 3.2 10 2.6 8.82 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-H
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read