• Special Screws
  • Inch Screws

SSC-1/4-20-7/8

Socket Head Cap Captive Screws (Inch Screws)

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSC(INCH)Socket Head Cap Captive Screws (Inch Screws)寸法図

Specs/CAD

Select

# Nominal of Thread
All
1/4-20UNC
Lm(mm)
All
9

Unit : inch

Part Number # Nominal of Thread L Lm(mm) D1 L1 B dc
(mm)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SSC-1/4-20-7/8 1/4-20UNC 7/8 9 0.375 0.25 3/16 4.6 1 7.4 4.03 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC (INCH)
Main body Equivalent to SUS304
Strength Class A2-50

Application

Fixing of protection cover and cover for inspection / CE marking
Machine tool / Food machinery / and Electronic device

Characteristics

  • We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

SSC(INCH)Socket Head Cap Captive Screws (Inch Screws)


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Mounting Example

Machine a screw hole on the cover and let through the threaded part of SSC(INCH). Threaded part of SSC(INCH) is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC(INCH) never fall out of the cover.

SSC(INCH)Socket Head Cap Captive Screws (Inch Screws)


Most Read