Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : inch
Part Number | # Nominal of Thread | L | Lm(mm) | D1 | L1 | B | dc (mm) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SSC-1/4-20-5/8 | 1/4-20UNC | 5/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 6.2 | 4.18 | CAD | Cart |
SSC-1/4-20-3/4 | 1/4-20UNC | 3/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 6.8 | 4.18 | CAD | Cart |
SSC-1/4-20-7/8 | 1/4-20UNC | 7/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 7.4 | 4.32 | CAD | Cart |
SSC-1/4-20-1 | 1/4-20UNC | 1 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 8.1 | 4.54 | CAD | Cart |
SSC-1/4-20-1 1/4 | 1/4-20UNC | 1-1/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 9.3 | 4.81 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSC (INCH) | |
---|---|
Main body | Equivalent to SUS304 |
Strength Class | A2-50 |
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Characteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Inch screw type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- Use a dedicated wrench SKH(INCH)for mounting and removal.SKH(INCH)
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.