• Special Screws
  • Inch Screws

SPE-H(INCH)

Plastic Screw - Hex Head Screw - Inch Thread - PEEK

Plastic Screw PEEK / Hex Head Screw / Inch Thread

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-H(INCH)Plastic Screws - Hex Head Screws - Inch Thread - PEEK寸法図

Specs/CAD

Select

# Nominal of Thread
All
1/4-20UNC
L
All
3/8"
1/2"
5/8"
3/4"
7/8"
1"
1-1/4"

Unit : inch

Part Number # Nominal of Thread L B L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-1/4-20-3/8-H 1/4-20UNC 3/8 0.438 11/64 1742 2.04 10 0.84 57.47 CAD Cart
SPE-1/4-20-1/2-H 1/4-20UNC 1/2 0.438 11/64 1742 2.04 10 0.93 62.77 CAD Cart
SPE-1/4-20-5/8-H 1/4-20UNC 5/8 0.438 11/64 1742 2.04 10 1 66.26 CAD Cart
SPE-1/4-20-3/4-H 1/4-20UNC 3/4 0.438 11/64 1742 2.04 10 1.1 70.68 CAD Cart
SPE-1/4-20-7/8-H 1/4-20UNC 7/8 0.438 11/64 1742 2.04 10 1.2 75.05 CAD Cart
SPE-1/4-20-1-H 1/4-20UNC 1 0.438 11/64 1742 2.04 10 1.3 77.33 CAD Cart
SPE-1/4-20-1 1/4-H 1/4-20UNC 1-1/4 0.438 11/64 1742 2.04 10 1.4 79.60 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● M4 has a slotted head.
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
SPE-H(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex head screws SPE-H are available as metric threads. SPE-H

SPE-H(INCH)Plastic Screws - Hex Head Screws - Inch Thread - PEEK

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-H(INCH)Plastic Screws - Hex Head Screws - Inch Thread - PEEK


Product List

Most Read