• Special Screws
  • Inch Screws

SNSS-5/16-18

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Specs/CAD

Select

# Nominal of Thread
All
5/16-18UNC
L
All
3/8"
1/2"
5/8"
3/4"
7/8"
1"
1-1/4"
1-1/2"
1-3/4"
2"

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSS-5/16-18-3/8 5/16-18UNC 3/8 0.469 0.312 Full Thread 1/4 10 8.8 31.15 CAD Cart
SNSS-5/16-18-1/2 5/16-18UNC 1/2 0.469 0.312 Full Thread 1/4 10 9.8 30.02 CAD Cart
SNSS-5/16-18-5/8 5/16-18UNC 5/8 0.469 0.312 Full Thread 1/4 10 11 31.15 CAD Cart
SNSS-5/16-18-3/4 5/16-18UNC 3/4 0.469 0.312 Full Thread 1/4 10 12 34.02 CAD Cart
SNSS-5/16-18-7/8 5/16-18UNC 7/8 0.469 0.312 Full Thread 1/4 10 13 37.02 CAD Cart
SNSS-5/16-18-1 5/16-18UNC 1 0.469 0.312 Full Thread 1/4 10 14 40.19 CAD Cart
SNSS-5/16-18-1 1/4 5/16-18UNC 1-1/4 0.469 0.312 1.12 1/4 10 16 45.65 CAD Cart
SNSS-5/16-18-1 1/2 5/16-18UNC 1-1/2 0.469 0.312 1.12 1/4 10 18 50.20 CAD Cart
SNSS-5/16-18-1 3/4 5/16-18UNC 1-3/4 0.469 0.312 1.12 1/4 10 20 56.38 CAD Cart
SNSS-5/16-18-2 5/16-18UNC 2 0.469 0.312 1.12 1/4 10 22 62.74 CAD Cart

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Product List

Most Read