• Special Screws
  • Inch Screws

SHNS(INCH)

Hex Nuts / Washers - Inch Thread

Dimension Drawing

SHNS(INCH)Hex Nuts / Washers - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SHNS-#4-40 No.4-40UNC 1/4 0.098 10 0.58 4.63 CAD Cart
SHNS-#6-32 No.6-32UNC 5/16 0.114 10 1.1 5.64 CAD Cart
SHNS-#8-32 No.8-32UNC 11/32 0.13 10 1.4 6.66 CAD Cart
SHNS-#10-24 No.10-24UNC 3/8 0.13 10 1.7 7.07 CAD Cart
SHNS-#10-32 No.10-32UNF 3/8 0.13 10 1.6 7.33 CAD Cart
SHNS-1/4-20 1/4-20UNC 7/16 7/32 10 3.1 7.49 CAD Cart
SHNS-5/16-18 5/16-18UNC 1/2 17/64 10 5.4 8.52 CAD Cart
SHNS-3/8-16 3/8-16UNC 9/16 21/64 10 7.8 10.13 CAD Cart

●All dimensions are in inches.
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
SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Product List

Most Read