Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-6-SH | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.098 | 16.27 | CAD | Cart |
SPA-M3-8-SH | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.12 | 17.35 | CAD | Cart |
SPA-M3-10-SH | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.13 | 18.98 | CAD | Cart |
SPA-M3-12-SH | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.15 | 18.98 | CAD | Cart |
SPA-M3-16-SH | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.18 | 20.06 | CAD | Cart |
SPA-M3-20-SH | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 596 | 0.25 | 20 | 0.22 | 21.15 | CAD | Cart |
SPA-M4-6-SH | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.19 | 18.98 | CAD | Cart |
SPA-M4-8-SH | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.23 | 20.06 | CAD | Cart |
SPA-M4-10-SH | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.26 | 20.06 | CAD | Cart |
SPA-M4-12-SH | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.28 | 21.15 | CAD | Cart |
SPA-M4-16-SH | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.34 | 22.50 | CAD | Cart |
SPA-M4-20-SH | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.41 | 24.94 | CAD | Cart |
SPA-M4-25-SH | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 1004 | 0.53 | 20 | 0.48 | 32.26 | CAD | Cart |
SPA-M5-6-SH | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.27 | 21.15 | CAD | Cart |
SPA-M5-8-SH | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.32 | 21.15 | CAD | Cart |
SPA-M5-10-SH | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.37 | 21.15 | CAD | Cart |
SPA-M5-12-SH | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.43 | 22.50 | CAD | Cart |
SPA-M5-16-SH | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.51 | 22.50 | CAD | Cart |
SPA-M5-20-SH | M5 | 0.8 | 20 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.62 | 24.94 | CAD | Cart |
SPA-M5-25-SH | M5 | 0.8 | 25 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.8 | 32.26 | CAD | Cart |
SPA-M5-30-SH | M5 | 0.8 | 30 | 9 | 1.5 | SKX-15 | 15 | 1543 | 0.95 | 20 | 0.87 | 56.65 | CAD | Cart |
SPA-M6-10-SH | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 0.5 | 11.39 | CAD | Cart |
SPA-M6-12-SH | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 0.57 | 12.47 | CAD | Cart |
SPA-M6-16-SH | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 0.71 | 12.47 | CAD | Cart |
SPA-M6-20-SH | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 0.86 | 14.91 | CAD | Cart |
SPA-M6-25-SH | M6 | 1 | 25 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 1.02 | 16.27 | CAD | Cart |
SPA-M6-30-SH | M6 | 1 | 30 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 1.18 | 18.03 | CAD | Cart |
SPA-M6-40-SH | M6 | 1 | 40 | 10 | 1.5 | SKX-20 | 20 | 1654 | 1.27 | 10 | 1.55 | 24.81 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-SH | |
---|---|
Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 |
105°C |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / SpacecraftsCharacteristics
- RENYTM special low profile cap screw. All head heights are 1.5mm or less.
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".