Specs/CAD
Unit : mm
Part Number | D1 | D | L | s | t1 | Db | R | M (Coarse) Nominal of Thread |
Pitch | h | P | Withstand Load (N) | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRURS-22-S | 22 | 14 | 9.5 | 2.5 | 2 | 8.73 | 10 | M3 | 0.5 | 4.5 | 16 | 55 | 22 | 29.36 | CAD | Cart |
BRURS-28-S | 28 | 17.5 | 11.5 | 3.5 | 2.5 | 10.32 | 10.5 | M3 | 0.5 | 4.5 | 22 | 62 | 34 | 29.82 | CAD | Cart |
BRURS-36-S | 36 | 23 | 14.7 | 5.3 | 3 | 15.88 | 14 | M4 | 0.7 | 6 | 28 | 343 | 98 | 44.62 | CAD | Cart |
BRURS-42-S | 42 | 28 | 18.7 | 6.3 | 4 | 19.05 | 20 | M4 | 0.7 | 6 | 34 | 412 | 215 | 62.03 | CAD | Cart |
Material/Finish
BRURS-S | |
---|---|
Main body | SUS304 |
Main Ball | SUS440C (Hardness 55HRC or Higher) |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- These are round type ball rollers with stainless steel bodies for upward applications.
- Because of their half-circle shape, there are no angled portions. This shape makes it less likely for workpiece to be damaged, even when it is in contact with the ball roller body.