Specs/CAD
Unit : mm
Part Number | Withstand Load (N) | M (Coarse) Nominal of Thread |
Pitch | L | L1 | s | Db | D1 | P | Applicable Wrench | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUCS-10-S | 55 | M10 | 1.5 | 12 | 10 | 2.5 | 8.73 | 18.5 | 15.4 | BRW-10 | 26 | 23.14 | CAD | Cart |
BRUCS-12-S | 62 | M12 | 1.75 | 15 | 11 | 3.5 | 10.32 | 22 | 18.5 | BRW-12 | 42 | 26.03 | CAD | Cart |
BRUCS-16-S | 343 | M16 | 2 | 20 | 15 | 5.3 | 15.88 | 27 | 24 | BRW-16 | 92 | 32.54 | CAD | Cart |
BRUCS-20-S | 412 | M20 | 2.5 | 25 | 18 | 6.3 | 19.05 | 33 | 29.6 | BRW-20 | 170 | 44.62 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
BRUCS-S | |
---|---|
Main Body | SUS304 |
Main Ball | SUS440C (Hardness 55HRC or Higher) |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- These are cap screw type ball rollers with stainless steel bodies for upward applications.
- Install and remove by using BRW Specialty Wrench.
- Because a wrench spacer is not required, they can be attached in proximity.