Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSA-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 2890 | 0.56 | 14.54 | CAD | Cart |
SNSA-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 2890 | 0.61 | 14.54 | CAD | Cart |
SNSA-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 2890 | 0.66 | 14.54 | CAD | Cart |
SNSA-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 2890 | 0.76 | 14.85 | CAD | Cart |
SNSA-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 2890 | 0.9 | 16.09 | CAD | Cart |
SNSA-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 2890 | 1.1 | 17.38 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSA | |
---|---|
Main Body | A5056 |
Application
Weight saving of instruments and machinesFPD production equipment and semiconductor devices
Characteristics
- These screws are made of aluminum alloy.
- Specific gravity is approximately 33% of stainless steel.
- No electrical corrosion is generated from contact with aluminum alloy.
- Excellent corrosion resistance, electroconductivity, and thermal conductivity.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Also, anodized products are available. Please contact us for details.
Mechanical Properties
A5056 | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 294 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 245 | 205 or Higher |
Elongation(%) | 12 | 40 or Higher |
Hardness(HB) | 98 | 187 or Less |
Physical Property
A5056 | SUS304 | |
---|---|---|
Specific Gravity | 2.64 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 71.7 | 193 |
Specific Heat(J/kg・K) | 904 | 500 |
Electric Resistance(μΩ・m) | 0.064 | 0.7 |
Thermal Conductivity(W/(m・K)) | 112 | 17 |
Linear Expansion Coefficient(K-1) | 24.1×10-6 | 17.3×10-6 |