• Wireless Positioning Units

EOCL-200-10

Wireless Positioning Units Collars

Characteristics

  • Collars for Wireless Positioning Units EPU-200 (EPU-200).
  • These collars can adapt bore diameter of Wireless Positioning Units EPU-200 to match the rotation shaft.
  • Made of stainless steel superior in corrosion resistance.
  • All products are provided with hex socket set screws.

Dimension Drawing

EOCL-200Wireless Positioning Units Collars寸法図

Specs/CAD

Unit : mm

Part Number d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
EOCL-200-10 10 38 13.57 CAD Cart

Material/Finish

EOCL-200
Main Body SUS304
Hex Socket Set Screw SUSXM7

Mounting

① Insert EOCL-200 onto the EPU-200 output shaft.

EOCL-200Wireless Positioning Units Collars

② Align the EPU-200 output shaft screw hole with the EOCL-200 screw through-hole, then screw the hex socket set screw supplied with EOCL-200.

EOCL-200Wireless Positioning Units Collars

③ With EOCL-200 mounted, pass the rotation axis over the EPU-200 output shaft and secure with a hex socket set screw. (Recommended tightening torque: 2.8 N・m)

EOCL-200Wireless Positioning Units Collars


Precautions for Use

When using EOCL-200, use the hex socket set screws provided with EOCL-200. The length of the screws provided with EPU-200 may not sufficient to adequately secure the output shaft.


Most Read