• Screws

SADS-RF

Screw Adaptor - Fine Threaded Type

Dimension Drawing

SADS-RFScrew Adaptor - Fine Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm D L s t M1 (Fine)
Nominal of Thread
Pitch Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SADS-M4-12-RF M4 0.7 4.5 7 12 1.4 0.6 M4 0.5 0.9 3.72 CAD Cart
SADS-M4-16-RF M4 0.7 4.5 7 16 1.4 0.6 M4 0.5 1.2 3.86 CAD Cart
SADS-M4-20-RF M4 0.7 4.5 7 20 1.4 0.6 M4 0.5 1.5 3.86 CAD Cart
SADS-M4-25-RF M4 0.7 4.5 7 25 1.4 0.6 M4 0.5 1.9 3.98 CAD Cart
SADS-M4-32-RF M4 0.7 4.5 7 32 1.4 0.6 M4 0.5 2.5 3.98 CAD Cart
SADS-M5-12-RF M5 0.8 4.5 9 12 1.6 0.6 M5 0.5 1.5 3.86 CAD Cart
SADS-M5-16-RF M5 0.8 4.5 9 16 1.6 0.6 M5 0.5 2 3.98 CAD Cart
SADS-M5-20-RF M5 0.8 4.5 9 20 1.6 0.6 M5 0.5 2.6 4.09 CAD Cart
SADS-M5-25-RF M5 0.8 4.5 9 25 1.6 0.6 M5 0.5 3.3 4.24 CAD Cart
SADS-M5-32-RF M5 0.8 4.5 9 32 1.6 0.6 M5 0.5 4.1 4.24 CAD Cart
SADS-M5-40-RF M5 0.8 4.5 9 40 1.6 0.6 M5 0.5 5.1 4.45 CAD Cart
SADS-M5-50-RF M5 0.8 4.5 9 50 1.6 0.6 M5 0.5 6.3 4.57 CAD Cart
SADS-M6-12-RF M6 1 5.5 9 12 2 0.6 M6 0.75 2.2 4.09 CAD Cart
SADS-M6-16-RF M6 1 5.5 9 16 2 0.6 M6 0.75 3.2 4.33 CAD Cart
SADS-M6-20-RF M6 1 5.5 9 20 2 0.6 M6 0.75 4.3 4.45 CAD Cart
SADS-M6-25-RF M6 1 5.5 9 25 2 0.6 M6 0.75 5.5 4.57 CAD Cart
SADS-M6-32-RF M6 1 5.5 9 32 2 0.6 M6 0.75 6.8 4.57 CAD Cart
SADS-M6-40-RF M6 1 5.5 9 40 2 0.6 M6 0.75 8.2 4.83 CAD Cart
SADS-M6-50-RF M6 1 5.5 9 50 2 0.6 M6 0.75 9.7 5.02 CAD Cart
SADS-M6-63-RF M6 1 5.5 9 63 2 0.6 M6 0.75 11 5.50 CAD Cart
SADS-M8-12-RF M8 1.25 6.5 12 12 2.5 0.8 M8 1 3.9 4.83 CAD Cart
SADS-M8-16-RF M8 1.25 6.5 12 16 2.5 0.8 M8 1 5.3 4.83 CAD Cart
SADS-M8-20-RF M8 1.25 6.5 12 20 2.5 0.8 M8 1 7.1 5.02 CAD Cart
SADS-M8-25-RF M8 1.25 6.5 12 25 2.5 0.8 M8 1 9.3 5.43 CAD Cart
SADS-M8-32-RF M8 1.25 6.5 12 32 2.5 0.8 M8 1 11.9 5.50 CAD Cart
SADS-M8-40-RF M8 1.25 6.5 12 40 2.5 0.8 M8 1 14.9 5.89 CAD Cart
SADS-M8-50-RF M8 1.25 6.5 12 50 2.5 0.8 M8 1 18.3 6.14 CAD Cart
SADS-M8-63-RF M8 1.25 6.5 12 63 2.5 0.8 M8 1 22.1 6.47 CAD Cart
SADS-M8-80-RF M8 1.25 6.5 12 80 2.5 0.8 M8 1 26 6.97 CAD Cart
SADS-M10-16-RF M10 1.5 8.5 16 16 3 0.8 M10 1.25 8.2 5.63 CAD Cart
SADS-M10-20-RF M10 1.5 8.5 16 20 3 0.8 M10 1.25 9.3 5.89 CAD Cart
SADS-M10-25-RF M10 1.5 8.5 16 25 3 0.8 M10 1.25 11.4 6.01 CAD Cart
SADS-M10-32-RF M10 1.5 8.5 16 32 3 0.8 M10 1.25 14.6 6.29 CAD Cart
SADS-M10-40-RF M10 1.5 8.5 16 40 3 0.8 M10 1.25 19 6.85 CAD Cart
SADS-M10-50-RF M10 1.5 8.5 16 50 3 0.8 M10 1.25 24.7 7.54 CAD Cart
SADS-M10-63-RF M10 1.5 8.5 16 63 3 0.8 M10 1.25 31.8 7.94 CAD Cart
SADS-M10-80-RF M10 1.5 8.5 16 80 3 0.8 M10 1.25 41 8.62 CAD Cart

Material/Finish

SADS-RF
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the thread length.

Usage Example

In combination with a dimple knob.

SADS-RFScrew Adaptor - Fine Threaded Type


Related Products

Long-threaded type screw adaptor SADS-FT are available.
SAD-FTSADS-FT

SADS-RFScrew Adaptor - Fine Threaded Type


Related Services

Product List

Most Read