• Screws

SADS-M10-100-FT

Screw Adaptor - Long Threaded Type

Dimension Drawing

SADS-FTScrew Adaptor - Long Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SADS-M10-100-FT 100 M10 1.5 60 3.63 CAD Cart

Material/Finish

SADS-FT Made of Stainless Steel
Thread Part SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a long screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.

Related Products

There are variations of screw adaptor.
SADS-LC

SADS-FTScrew Adaptor - Long Threaded Type


Related Services

Most Read