Pulls

Selection Conditions
  • Select Mounting InstructionMale Screw
Image UNMS-SC TGY TCY
Part Number UNMS-SC TGY TCY
Part Name Captive Pull Stainless Steel Pull Zinc Pull
Mounting Method Male Screw Male Screw Male Screw
Pull Part Material Stainless Steel Stainless Steel Zinc die cast
Surface - - CR
Mounting Dimensions 100mm ~ 125mm 80mm ~ 120mm 102mm
Feature Captive SUS303 Zinc Di-cast

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Part Number LY LY-N LYSC-N LYSC-N-SSC
Part Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Material - - - -
Feature Used in combination with Pull Used in combination with Pull Captive Captive