Pulls

Selection Conditions
  • Select Mounting InstructionFemale Screw
Image TF UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H
Part Number TF UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H
Part Name Copper Pull U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U - shaped Pull U - shaped Pull
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Brass Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Aluminum Alloy Steel Stainless Steel
Surface CR CR BL BFBK CR BL BFBK CR BL
Mounting Dimensions 70mm ~ 150mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm
Feature Brass Low price SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS
Image UNF-SH UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TG UGF UUDF
Part Number UNF-SH UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TG UGF UUDF
Part Name U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer Stainless Steel Pull Gum Pull Plastic Pull
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Rubber Plastic
Surface CR BL CR BL CR BL - BK BKBLORSGYW
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 20mm ~ 120mm 40mm ~ 70mm 100mm ~ 180mm
Feature SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 EPDM Universal Design
Image TC
Part Number TC
Part Name Zinc Pull
Mounting Method Female Screw
Pull Part Material Zinc die cast
Surface CR
Mounting Dimensions 87mm ~ 102mm
Feature Zinc Di-cast

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Part Number LY LY-N LYSC-N LYSC-N-SSC
Part Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Material - - - -
Feature Used in combination with Pull Used in combination with Pull Captive Captive