Grub Screws

Image SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE SCS-F SCS-F-F SCSS-F
Part Name Clamping Screw - Full Ball Clamping Screw (Fine Screw Thread) - Full Ball Clamping Screw - Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Flat Ball Clamping Screw (Fine Screw Thread) - Flat Ball Clamping Screw - Flat Ball
Part Number SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE SCS-F SCS-F-F SCSS-F
Feature Complete Ball Type Fine Pitch Screw / Complete Ball Type Complete Ball Type Complete Ball Type
Plastic Ball
Complete Ball Type
Brass Ball
Complete Ball Type
Ceramics Ball
Flat Ball Type Fine Pitch Screw / Flat Ball Type Flat Ball Type
material Steel Steel Stainless Steel Steel Steel Stainless Steel Steel Steel Stainless Steel
Thread Size M3 ~ M16 M6 ~ M12 M3 ~ M16 M3 ~ M6 M4 ~ M6 M4 ~ M12 M4 ~ M16 M6 ~ M12 M4 ~ M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-R SCS-M10-16-R SCS-M10-20-R SCS-M10-25-R SCS-M10-35-R SCS-M12-16-R SCS-M12-20-R SCS-M12-30-R SCS-M12-40-R SCS-M16-20-R SCS-M16-25-R SCS-M16-35-R SCS-M16-50-R SCS-M3-10-R SCS-M3-5-R SCS-M4-10-R SCS-M4-16-R SCS-M4-6-R SCS-M5-12-R SCS-M5-20-R SCS-M5-8-R SCS-M6-10-R SCS-M6-16-R SCS-M6-20-R SCS-M6-25-R SCS-M8-10-R SCS-M8-12-R SCS-M8-20-R SCS-M8-25-R SCS-M8-30-R SCS-M10F-16-R SCS-M10F-20-R SCS-M10F-25-R SCS-M10F-35-R SCS-M12F-20-R SCS-M12F-30-R SCS-M12F-40-R SCS-M6F-10-R SCS-M6F-16-R SCS-M6F-20-R SCS-M6F-25-R SCS-M8F-12-R SCS-M8F-20-R SCS-M8F-25-R SCS-M8F-30-R SCSS-M10-12-R SCSS-M10-16-R SCSS-M10-20-R SCSS-M10-25-R SCSS-M10-35-R SCSS-M12-16-R SCSS-M12-20-R SCSS-M12-30-R SCSS-M12-40-R SCSS-M16-20-R SCSS-M16-25-R SCSS-M16-35-R SCSS-M16-50-R SCSS-M3-10-R SCSS-M3-5-R SCSS-M4-10-R SCSS-M4-16-R SCSS-M4-6-R SCSS-M5-12-R SCSS-M5-20-R SCSS-M5-8-R SCSS-M6-10-R SCSS-M6-16-R SCSS-M6-20-R SCSS-M6-25-R SCSS-M8-10-R SCSS-M8-12-R SCSS-M8-20-R SCSS-M8-25-R SCSS-M8-30-R SCS-M3-10-N SCS-M3-5-N SCS-M4-10-N SCS-M4-16-N SCS-M4-6-N SCS-M5-12-N SCS-M5-20-N SCS-M5-8-N SCS-M6-10-N SCS-M6-16-N SCS-M6-20-N SCS-M6-25-N SCS-M4-10-BR SCS-M4-16-BR SCS-M4-6-BR SCS-M5-12-BR SCS-M5-20-BR SCS-M5-8-BR SCS-M6-10-BR SCS-M6-16-BR SCS-M6-20-BR SCS-M6-25-BR SCSS-M10-16-CE SCSS-M10-25-CE SCSS-M10-35-CE SCSS-M12-20-CE SCSS-M12-30-CE SCSS-M12-40-CE SCSS-M4-10-CE SCSS-M4-16-CE SCSS-M4-6-CE SCSS-M5-12-CE SCSS-M5-20-CE SCSS-M5-8-CE SCSS-M6-10-CE SCSS-M6-16-CE SCSS-M6-25-CE SCSS-M8-12-CE SCSS-M8-20-CE SCSS-M8-30-CE SCS-M10-12-F SCS-M10-16-F SCS-M10-20-F SCS-M10-25-F SCS-M10-35-F SCS-M12-16-F SCS-M12-20-F SCS-M12-30-F SCS-M12-40-F SCS-M16-20-F SCS-M16-25-F SCS-M16-35-F SCS-M16-50-F SCS-M4-10-F SCS-M4-16-F SCS-M4-6-F SCS-M5-12-F SCS-M5-20-F SCS-M5-8-F SCS-M6-10-F SCS-M6-16-F SCS-M6-20-F SCS-M6-25-F SCS-M8-10-F SCS-M8-12-F SCS-M8-20-F SCS-M8-25-F SCS-M8-30-F SCS-M10F-16-F SCS-M10F-20-F SCS-M10F-25-F SCS-M10F-35-F SCS-M12F-20-F SCS-M12F-30-F SCS-M12F-40-F SCS-M6F-10-F SCS-M6F-16-F SCS-M6F-20-F SCS-M6F-25-F SCS-M8F-12-F SCS-M8F-20-F SCS-M8F-25-F SCS-M8F-30-F SCSS-M10-12-F SCSS-M10-16-F SCSS-M10-20-F SCSS-M10-25-F SCSS-M10-35-F SCSS-M12-16-F SCSS-M12-20-F SCSS-M12-30-F SCSS-M12-40-F SCSS-M16-20-F SCSS-M16-25-F SCSS-M16-35-F SCSS-M16-50-F SCSS-M4-10-F SCSS-M4-16-F SCSS-M4-6-F SCSS-M5-12-F SCSS-M5-20-F SCSS-M5-8-F SCSS-M6-10-F SCSS-M6-16-F SCSS-M6-20-F SCSS-M6-25-F SCSS-M8-10-F SCSS-M8-12-F SCSS-M8-20-F SCSS-M8-25-F SCSS-M8-30-F
Image SCS-FB SCSS-FB SCS-GB SCSS-GB
Part Name Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Indented Ball - with Reversal Protection Mechanism Clamping Screw - Indented Ball - with Reversal Protection Mechanism
Part Number SCS-FB SCSS-FB SCS-GB SCSS-GB
Feature Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
material Steel Stainless Steel Steel Stainless Steel
Thread Size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-FB SCS-M10-16-FB SCS-M10-20-FB SCS-M10-25-FB SCS-M10-35-FB SCS-M12-16-FB SCS-M12-20-FB SCS-M12-30-FB SCS-M12-40-FB SCS-M16-20-FB SCS-M16-25-FB SCS-M16-35-FB SCS-M16-50-FB SCS-M4-10-FB SCS-M4-16-FB SCS-M4-6-FB SCS-M5-12-FB SCS-M5-20-FB SCS-M5-8-FB SCS-M6-10-FB SCS-M6-16-FB SCS-M6-20-FB SCS-M6-25-FB SCS-M8-10-FB SCS-M8-12-FB SCS-M8-20-FB SCS-M8-25-FB SCS-M8-30-FB SCSS-M10-12-FB SCSS-M10-16-FB SCSS-M10-20-FB SCSS-M10-25-FB SCSS-M10-35-FB SCSS-M12-16-FB SCSS-M12-20-FB SCSS-M12-30-FB SCSS-M12-40-FB SCSS-M16-20-FB SCSS-M16-25-FB SCSS-M16-35-FB SCSS-M16-50-FB SCSS-M4-10-FB SCSS-M4-16-FB SCSS-M4-6-FB SCSS-M5-12-FB SCSS-M5-20-FB SCSS-M5-8-FB SCSS-M6-10-FB SCSS-M6-16-FB SCSS-M6-20-FB SCSS-M6-25-FB SCSS-M8-10-FB SCSS-M8-12-FB SCSS-M8-20-FB SCSS-M8-25-FB SCSS-M8-30-FB SCS-M10-12-GB SCS-M10-16-GB SCS-M10-20-GB SCS-M10-25-GB SCS-M10-35-GB SCS-M12-16-GB SCS-M12-20-GB SCS-M12-30-GB SCS-M12-40-GB SCS-M16-20-GB SCS-M16-25-GB SCS-M16-35-GB SCS-M16-50-GB SCS-M4-10-GB SCS-M4-16-GB SCS-M4-6-GB SCS-M5-12-GB SCS-M5-20-GB SCS-M5-8-GB SCS-M6-10-GB SCS-M6-16-GB SCS-M6-20-GB SCS-M6-25-GB SCS-M8-10-GB SCS-M8-12-GB SCS-M8-20-GB SCS-M8-25-GB SCS-M8-30-GB SCSS-M10-12-GB SCSS-M10-16-GB SCSS-M10-20-GB SCSS-M10-25-GB SCSS-M10-35-GB SCSS-M12-16-GB SCSS-M12-20-GB SCSS-M12-30-GB SCSS-M12-40-GB SCSS-M16-20-GB SCSS-M16-25-GB SCSS-M16-35-GB SCSS-M16-50-GB SCSS-M4-10-GB SCSS-M4-16-GB SCSS-M4-6-GB SCSS-M5-12-GB SCSS-M5-20-GB SCSS-M5-8-GB SCSS-M6-10-GB SCSS-M6-16-GB SCSS-M6-20-GB SCSS-M6-25-GB SCSS-M8-10-GB SCSS-M8-12-GB SCSS-M8-20-GB SCSS-M8-25-GB SCSS-M8-30-GB