• Display Mounting Systems

DKM

Mouse Holder

Dimension Drawing

DKMMouse Holder寸法図

Specs/CAD

Unit : mm

Part Number Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DKM 310 16.69 CAD Cart

Material/Finish

DKM
Mouse Holder SPCC
Cation Painting
Mouse Holder Fixing Knob Nylon 6

Characteristics

  • The keyboard can be completely fixed to the mounting surface.
  • By tightening the clamping screw, the keyboard is securely fixed and prevented from falling.
  • B5 size laptops and 500 mm wide keyboards can be equipped.
  • Three types of Mounting System for Display® are available for different types of mounting surfaces.
    For aluminum frame / For wall panel and sheet metal----DKB
    For aluminum frame end surface mounting----DKB-AA
    For Round Pipe----DKB-PB
  • Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
    M6 × 40: Used when the keyboard width is 256 mm to 280 mm.
    M6 × 140: Used when the keyboard width is 280 mm to 500 mm.

Structure

DKB/DKB-AA/DKB-PBKeyboard Mounting Systems - Fixed Type


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

For aluminum frame / For wall panel and sheet metal

DKB/DKB-AA/DKB-PBKeyboard Mounting Systems - Fixed Type

Part Number Mass (g)
DKB-500 800

Mounting hole details

DKB/DKB-AA/DKB-PB/DKMKeyboard Mounting Systems - Fixed Type

DKB/DKB-AA/DKB-PB/DKMKeyboard Mounting Systems - Fixed Type


Related Products

Fixed type keyboard mounting system DKBR is available.
DKBR-AFDKBR-AADKBR-PB

DKB/DKB-AA/DKB-PBKeyboard Mounting Systems - Fixed Type


Product List