• Coupling Option
  • Couplicon Option

MDR-57-8

Damper Rolls

Dimension Drawing

MDRDamper Rolls寸法図

Specs/CAD

Part Number ALBGM Price
(USD)
CAD
Download
Add to Cart
MDR-57-8 57 12 15 3.5 2-M4 23.84 CAD Cart

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MDR-57-8 2.7×10-5 70

*1: These are values with max. bore diameter.

Structure

MDRDamper Rolls

MDRDamper Rolls


Material/Finish

MDR
Hub C3604
Disk NBR
Rim SPCC
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • This reduces the vibration in the resonance area of a stepping motor.
  • This supports the follow - up to pulse speed of a stepping motor in high speed zone to improve the max. rotational frequency.
  • Allowable operating temperature: - 10°C to 40°C
  • Bore - completed products. Special processing is not required.

Selection

From the moment of inertia of the rotor of the stepping motor to use, select the applicable part number ofMDRaccording to the following table.
Part Number Moment of Inertia of Stepping Motor's Rotor
MDR-41 5×10-6kg・m2 or Less
MDR-52 1.5×10-5kg・m2 or Less
MDR-57 2.5×10-5kg・m2 or Less

Most Read